Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transducers with Internal Shunt Resistor

0 to 5,000 psi, Gauge, 0 to 5 Vdc, Cable

$1,131.63

Item# PX02C0-5KG5T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,131.63
10-24 $1,075.05
25-49 $1,052.42
50-99 $1,007.15
100+ $984.52

In stock

Lead Time (If not in stock): 40 weeks
0 to 5,000 psi, Gauge, 0 to 5 Vdc, Cable PX02C0-5KG5T PX02C0-5KG5T
  • Internal Shunt Resistor for Easy System Checks
  • All Stainless Steel Construction
  • 5 Point NIST Traceable Calibration
  • Hermetically Sealed Double Diaphragm Design for Harsh Environments

PX02C0-5KG5T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


Description

OMEGA’s PX02 Series is a high accuracy, amplified voltage output, industrial pressure transducer. All stainless steel construction and a hermetically sealed case makes the PX02 suitable for harsh industrial environments. It is a true high accuracy industrial device. A broad temperature compensated range of 16 to 71°C (60-160°F) and excellent temperature compensation make this transducer very stable with fluctuating temperatures. The PX02 is available in gage, absolute or sealed models as well as PSI or metric ranges. NPT and 7/16-20 O-ring seal fittings are available for industrial and hydraulic applications.

The PX02 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-160 mbar to 0-400 bar pressure ranges. Please see the PXM02 for complete details, or contact our Pressure department for more information.

Consult sales for units available with Inconel construction.

loading all models
loading all reviews
Rated 5 out of 5 by from Lead time was long but part looks great! Works great.....lead time was very long but part was needed.
Date published: 2023-06-29
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PX02C0-5KG5T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can I connect these to a DAQ system?

Asked by: Anonymous
Yes these pressure transducers can be connect to a DAQ system. They produce a linear analog in mV, mA or VDC representing the level of gas of liquid pressure being measured.
Answered by: Applicatrions Engineer JK
Date published: 2020-06-04

Is ±0.19 accuracy in BFSL?

Asked by: Ollie8551
Hello, Yes, that is correct. +/- 0.19 BSFL
Answered by: SDJAE
Date published: 2020-04-15
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PX02C0-5KG5T, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration