Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Flanged Immersion Heater Mild Corrosive Solutions

Flanged Immersion Heaters for Mild Corrosive Solutions

$10,470.20

Item# TMS-1224M/480V/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $10,470.20
5-9 $9,946.69
10-24 $9,737.29
25-49 $9,318.48
50-99 $9,109.07
100+ $8,899.67

In stock

Lead Time (If not in stock): 6 weeks
Flanged Immersion Heaters for Mild Corrosive Solutions TMS-1224M/480V/3P TMS-1224M/480V/3P
  • 240 and 480 V, 1 & 3 Phase
  • 3 to 36 kW
  • Premium Grade Stainless Steel (8% Nickel) Sheathed Heating Elements for Use in Mild Corrosive Solutions
  • Time Tested

TMS-1224M/480V/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Supply Voltage Type
Flange
Form Factor
Power Density
Heated Medium
Sheath Material
Enclosure Type


FEATURES Rugged construction. Sturdy stainless steel .475" (1.2 cm) diameter elements, welded to steel flanges provide superior rigidity and strength. Heavy duty jumper straps and terminal parts assure permanent tightness of connections and an extra margin of current carrying capacity.

Long life elements. High grade 304 series stainless steel outer sheath provides the benefits of strength and durability in those applications where stainless performance is required.



kW Circ. Dim.
in. (cm) B
E-1 General Purpose Encl.1
Model No.
Wt.
lb (kg)
Dim.
in. (cm) N
3 Inch-150 lb. Steel Flange, 3 Stainless Steel Elements — 23 W/in2
3118 1/16 (46)TMS-3035M/240V/*16 (7)1 (3)
3118 1/16 (46)TMS-3035M/480V/*16 (7)1 (3)
4.5125 3/16 (64)TMS-3045M/240V/*17 (8)1 (3)
4.5125 3/16 (64)TMS-3045M/480V/*17 (8)1 (3)
6133 1/16 (84)TMS-3065M/240V/*18 (8)1 (3)
6133 1/16 (84)TMS-3065M/480V/*18 (8)1 (3)
7.5140 9/16 (103)TMS-3075M/240V/3P19 (9)1 (3)
7.5140 9/16 (103)TMS-3075M/480V/3P19 (9)1 (3)
9148 1/16 (122)TMS-3095M/480V/*21 (10)1 (3)
9148 1/ (122)TMS-3095M/240V/3P21 (10)1 (3)
5 Inch-150 lb. Steel Flange, 6 Stainless Steel Elements — 23 W/in2
9125 3/16 (64)TMS-6095M/**/3P32 (15)1 (3)
12133 1/16 (84)TMS-6125M/**/3P33 (15)1 (3)
15140 9/16 (103)TMS-6155M/**/3P35 (16)1 (3)
20252 1/16 (46)TMS-6205M/240V/3P38 (17)1 (3)
20152 1/16 (46)TMS-6205M/480V/3P38 (17)1 (3)
25265 1/16 (64)TMS-6255M/240V/3P42 (19)1 (3
25165 1/16 (84)TMS-6255M/480V/3P42 (19)1 (3)
30278 1/16 (84)TMS-6305M/**/3P46 (21)1 (3)
6 Inch-150 lb. Steel Flange, 12 Stainless Steel Elements — 23 W/in2
18225 1/8 (64)TMS-1218M/**/3P67 (30)1 (3)
24233 (84)TMS-1224M/**/3P76 (34)1 (3)
30240 1/2 (103)TMS-1230M/**/3P84 (38)1 (3)
36248 (122)TMS-1236M/**/3P111 (50)1 (3)
/* Add the suffix “/3P” to the model number for 3 phase power.
/** Designate voltage, i.e., 240V for 240 VAC or 480V for 480 VAC.
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
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration