Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

wSeries Wi-Fi Environmental Sensors| Omega Engineering

Item# wSeries

In stock

Lead Time (If not in stock): 0 week
wSeries Wi-Fi Environmental Sensors| Omega Engineering wSeries wSeries
  • Web Server
  • Virtual Coordinator Data Logging Software
  • Alarms by Email or Text Message
  • Gadgets for your Desktop


Description

The new OMEGA™ wSeries transmitters communicate on a standard Wi-Fi network which is an ideal and economical solution for facilities with an existing Wi-Fi network as well as new installations.

Omega offers Wi-Fi transmitters for Analog Voltage and Current, Temperature from digital sensors and dual Thermocouples, Humidity, and Barometric Pressure.

Included with Wireless Sensor System is the Virtual Coordinator, a data logging software application running on a computer on the network. The "VC" collects and logs data from the transmitters and serves it to Web browsing clients.

You can view charts and graphs, monitor and record readings from virtually any type of transducer over an Ethernet network or the Internet from any computer, tablet, or smart phone with a Web browser.

The Wi-Fi transmitters are powered by your choice of batteries or AC. The battery version comes with two ordinary alkaline "C-Cell" batteries that can last for two yearsdepending on the frequency of readings. The AC version comes with a universal AC adapter that operates on any voltage worldwide (110 to 240 VAC) and also includes an alkaline AA backup battery.

The wSeries Wi-Fi transmitters are designed for demanding industrial applications and harsh outdoor environments. The electronics are protected in a rugged weatherproof, polycarbonate NEMA 4 (IP65) rated housing.

Alarm and Email
The wSeries wireless sensor system can trigger an alarm if variables go above or below a set point that you determine. You can even set alarms to be notified by email. Alarms can be sent to a single user or to a group distribution list, including text messages to cell phones.

Charts and Graphs
The wSeries system serves Active Web Pages to display real time readings and charts of Analog Voltage and Current, Temperature, Humidity, and Barometric Pressure. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 125°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C). Omega offers an OPC Server software that makes it easy to integrate the wSeries wireless sensor system with many popular Data Acquisition and Automation programs offered by Omega, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.
Gadgets
Another way to display your data is by using our gadget feature. This is a convenient way to view your process without keeping a web browser open, and you can display multiple IP addresses. The values are always visible while you are working on your other computer tasks. It will automatically start when you restart your computer.
\Download the gadget from our software download page.
Quality and Technology
The innovative OMEGA™ wSeries system features an extended one (1) YEAR warranty at no extra charge.
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
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration