Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Isolated Universal Signal Transmitter

$197.91

Item# DR-I3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $197.91
5-9 $193.95
10-24 $189.99
25-49 $182.08
50-99 $180.10
100+ $178.12

In stock

Lead Time (If not in stock): 6 weeks
Isolated Universal Signal Transmitter DR-I3P DR-I3P
  • Universal Input - TC, RTD, mA, V, Ω, Potentiometer, NTC
  • Configurable output in 4-20mA or 0-10Vdc
  • Universal Power Supply 18-265V ac/dc
  • Simple Configuration - No Additional Configuration Tools Required

DR-I3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Output Type
Display Type
Supply Voltage Type
Isolation
Programability
FM Approved
Additional Feature


OMEGA’s new isolated signal converter delivers high performance for integration in a wide range of industrial applications. The DR-I3P accepts universal inputs including mA and Vdc process signals (provides +15Vdc excitation voltage), usual temperature signals such as Pt100, Pt500, Pt1000, Ni100, Ni1000, NTC, thermocouples J, K, N, E, T, R and S, resistances and potentiometer signals, offering application flexibility for signal acquisition and industrial requirements.

A single universal AC/DC power supply allows this unit to be suited for global use.

Configurable output in 4/20mA or 0/10Vdc, high levels of isolation and DIN rail mount.

Additional features of the DR-I3P isolated signal converter include ready to use ‘out of the box’ unit, with no additional configuration tools needed, easy configuration by programming codes, and special ‘force’ functions for installation testing.

loading all models
loading all reviews
Rated 5 out of 5 by from Speedy service I was expecting to wait 6 weeks to get these, but they must of had some in stock. Shipped out right away and we were able to continue on the job without down time. Love the emails letting me know the process of my order.
Date published: 2023-09-15
  • y_2024, m_6, d_7, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DR-I3P, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

New DR-i3P will not power-up (25.6VDC applied)

Asked by: Deuce
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-03-24

Does this have UL or CSA approval?

Asked by: JMCX
Thank you for your question. Only CE and ROHS.
Answered by: Application Engineer PV
Date published: 2022-09-12
  • y_2024, m_6, d_7, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_DR-I3P, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration