Added to Your Shopping Cart
General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.
Added to Your Shopping Cart
Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.
Added to Your Shopping Cart
Fast response thermocouples mounted in a polyimide carrier with a self-adhesive backing for easily measuring surface temperatures up to 260°C. Resistant to oil and chemicals.
Added to Your Shopping Cart
General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class A Accuracy.
Added to Your Shopping Cart
Spring-loaded thermocouple probes with a powerful single or dual 12lb pull magnet ideal for easily mounting to and measuring the surface temperature of ferrous metals.
Added to Your Shopping Cart
Bolt-on or bolt-mount RTD sensors encapsulated in a small stainless steel #8-32 or M4 threaded housing. Ideal for bolting to objects to measure temperatures up to 230°C.
Added to Your Shopping Cart
General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class B Accuracy.
Added to Your Shopping Cart
Bolt-on or bolt-mount Thermistor sensors encapsulated in a small stainless steel #8-32 or M4 threaded housing. Ideal for bolting to objects to measure temperatures up to 100°C.
Added to Your Shopping Cart
Clamp-type thermocouple sensor ideal for easily measuring the surface temperature of pipes ranging from 0.25" to 1.4" in diameter. Use with a handheld temperature meter.
Added to Your Shopping Cart
The ON-931 series is ideal for surface sensing. It has an aluminum housing for fast transfer of heat to the sensing element. Choice of 2252, 3000, 5000, 10,000 or 30,000 ohm thermistor element.
Added to Your Shopping Cart
Fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing and fiberglass lead-wires for easily measuring surface temperatures up to 315°C.
Added to Your Shopping Cart
Thermistor sensors encapsulated in a small aluminum heat-conductive housing with a mounting hole. Ideal for bolting to flat surfaces to measure temperatures up to 100°C.
Added to Your Shopping Cart
Epoxy encapsulated RTD sensors in small stainless steel disc-shaped housings ideal for measuring surface temperatures up to 230°C. Glue, epoxy, or cement onto a flat surface.
Added to Your Shopping Cart
General use thermocouples molded into silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.
Added to Your Shopping Cart
Thermocouples with mounted inside a stainless steel washer housing. Easily bolt to a variety of surfaces to measure temperature. Available in type J, K, T, or E calibrations.
Added to Your Shopping Cart
The RTD-831 series is designed for use as a surface sensor. It has an aluminum housing for fast transfer of heat to/from the sensing element. Choice of either 100 ohm or 1000 ohm RTD element.
Added to Your Shopping Cart
Thermocouples with armor cable mounted inside a stainless steel washer housing. Easily bolt to a variety of surfaces to measure temperature in rugged applications.
Added to Your Shopping Cart
The SAP series RTD sensors come in curved and flat styles. An adhesive pad holds the sensor onto the surface to be measured. The RTD element used is Class A platimum 100 Ω.
Added to Your Shopping Cart
High-temperature abrasion resistant thermocouples with Inconel Overbraiding for measuring temperatures up to 1038°C in rugged applications like profiling ovens and furnaces.
Added to Your Shopping Cart
General use RTDs molded into a silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.