Cutler-Hammer® E58 Series can withstand the harshest physical, chemical and optical environments. Built to withstand heavy shock and vibration in almost any application.
The Cutler-Hammer® iProx Series senses up to three times further than typical sensors in its class. The ideal choice for the most demanding inductive sensing applications.
The Cutler-Hammer® Premium+ Series inductive proximity sensors feature a rugged stainless steel body, shock resistant front caps and impact absorbing potting compound.
These unique Cutler-Hammer® Inductive Proximity Sensors are designed to be used in extremely small spaces. Available in housing diameters of 8 mm (0.31') and 5 mm (0.20').
The Series DT Detector Position Sensors are reliable, magnetically actuated, SS, completely interchangeable with competitive units. AC or DC for user friendly operation. They have no moving parts, eliminate costly seal fittings and offer enhanced reliability by eliminating arcing.
Proximity sensors are used for a variety of industrial, commercial, and laboratory applications. From detecting objects in a factory line to measuring the level of a liquid in a tank, these sensors provide accurate and reliable results.
Omega Engineering offers proximity sensors that are designed to be easy to install, reliable, and long-lasting. They are available in a variety of sensing ranges, from very small to large and can be used in a variety of environments, including hazardous and corrosive areas. Omega's proximity sensors are designed to work in extreme temperatures and are available in a variety of sizes and shapes. They are also available with various features, such as LED indicators and shock resistant front caps.
These proximity sensors provide the accuracy and dependability needed to ensure safe and efficient operations.