Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pipe Clamp Thermocouple for 0.25" to 1.4" Diameter Pipes

Pipe Clamp Thermocouple
Warranty
  • RoHS Icon

$95.83

Item# 8800PC-K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $95.83
10-24 $91.04
25-49 $89.12
50-99 $85.29
100-199 $83.37
200+ $81.46

In stock

Lead Time (If not in stock): 4 weeks
Pipe Clamp Thermocouple 8800PC-K 8800PC-K
  • Fast Response
  • Secure Clamping
  • Reliable Measurements for HVAC and Environmental Testing
  • Retractable Cord and Connector

8800PC-K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Sensor Application
Cable Insulation
Termination Connection Type
Cable Length
Color Code Standard


The OMEGA™ pipe clamp thermocouple probe attaches to all pipe materials to give you fast, repeatable temperature of the pipes. Use for HVAC testing on pipes in air conditioning, refrigeration, hot/cold water, Environmental Testing and process control applications.

Specifications
For Pipe Size: 6.5 to 36 mm (0.25 to 1.4") diameter
Thermocouple: Type K
Temperature Measurement Range: -50 to 200°C (-58 to 392°F)
Accuracy: ±2.0°C [-50 to 200°C (-58 to 392°F)]
Cord: Retractable coiled cord, stretches to 1 m (3')
Connector: Miniature thermocouple quick disconnect
Weight: 160 g (5.6 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello. Is it possible to download temperature recordings into an excel format for record keeping?

Asked by: MsApple
Hi MsApple, Thank you for the inquiry. The meter in the picture is not included with the probe. A similar meter and software capable of downloading data as an excel readable file is the HH806AU and HH800-SW. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-12-23

Does it come with a meter at all

Asked by: Nbisket
Thank you for your inquire The meter is not included.
Answered by: application engineer je
Date published: 2022-07-01

Can you tell me what the width of the clamp is?

Asked by: pete98
The width of the clamp is approximately 1 3/16".
Answered by: ApplicationsEngineerANB
Date published: 2023-06-22
  • y_2024, m_5, d_26, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_8800PC-K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration