Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable Digital Stroboscope

Internal Battery, 3-hr Recharger

$858.58

Item# HHT32R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $858.58
5-9 $815.65
10-24 $798.48
25-49 $764.14
50-99 $746.96
100+ $729.79

In stock

Lead Time (If not in stock): 5 weeks
Internal Battery, 3-hr Recharger HHT32R HHT32R
  • NIST Calibration Certificate Included
  • Internal Rechargeable Batteries or AC-Powered Models
  • Electronic Switching Provides Continuous Cool Operation
  • Tachometer Mode

HHT32R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Accuracy
Range
Resolution
Output


The HHT digital stroboscopes provides reliable and accurate speed measurements as well as stop-motion diagnostic inspection. A rotary encoder enables quick, precise frequency setting from 30 to 20,000 flashes per minute. The crystal-controlled circuitry eliminates drift and allows readings accurate to 0.1 rpm. "Divide by 2" and "Multiply by 2" buttons let the user check actual rpm. With "Phase +" and "Phase -" buttons, the user can add or subtract internal phase delays to keep the reference viewing target in eyesight. An "Adder Mode" enables visual inspection for misalignment or bent odd-numbered fan blades, propellers, etc. In the "Tach" mode, the unit uses external sensors to measure up to 250,000 rpm directly without flashing the strobe. Up to 6 preset memory values can be recalled from memory, and the unit recalls the last value measured.

A "Charge" indicator shows remaining battery life. The microprocessor-controlled charging circuit ensures long battery life.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello I would like to have a stroboscope tachometer with at least a range from 60 to 5000 rpm, accuracy of at least 2 rpm and a resolution 1rpm NIST calibrated, please sent me an email and I will reply with the address to be delivered

Asked by: Fran
The HHT32R comes with a NIST calibration Certification ensuring the instrument meets the published specifications. Special NIST calibration would need to be reviewed and priced out specially if that is needed. Send an inquiry to temp@dwyeromega.com for further assistance if that be the case.
Answered by: ApplicationEngineerANB
Date published: 2024-05-14
  • y_2024, m_7, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHT32R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
Digital Stroboscope
$78.41
0 In Stock
Accessories
Battery recharger
$78.76
0 In Stock
en-US
en
Save Configuration