Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Manometer with RS232 Output

0 to 30 psi, Differential, Gauge

Item# HHP8230

0 to 30 psi, Differential, Gauge HHP8230 HHP8230
  • Digital Display of Gauge or Differential Pressure
  • User Selectable Engineering Units
  • Min and Max Memory
  • RS232 Output with Optional Software

HHP8230 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Pressure Type
Accuracy Class
Accuracy Value
Number Of Digits
Features


The HHP8200 Series are low-cost handheld manometers capable of measuring differential pressure and positive or negative gauge pressure. Five models are available covering ranges from 0-5 to 0-100 psi. All models feature user selectable engineering units, MIN/MAX memory, and a bright backlit display for easy viewing in low light conditions.

SPECIFICATIONS
Accuracy ±0.3% FS
Resolution: See “To Order” table
Engineering Units (User Selectable): psi, mbar, bar, inH2O, cmH2O, mmHg, ozin2, kgcm2, kPa, ftH2O, inHg (except HHP4252: psi, mbar, bar, inH2O, mmH2O)
Storage Temperature: -20 to 60°C (-4 to 140°F)
Operating Temperature: 0 to 50°C (32 to 122°F)
Temperature Effects: ±0.2% FS typical (±1% max)
Proof Pressure: See “To Order” table Pressure Media: Clean, dry, non-corrosive gases
Response Time: 0.5 sec
Pressure Connections/ Tubing Size: Hose barb for 4 mm ID tubing
Battery: 9V battery (included)
Battery Life: 30 hours (without backlight)Dimensions: 182 H x 72 W x 30 mm D (7.16 x 2.83 x 1.18")
Weight: 150 g (5.3 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration