Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld, 37-130 dB, Sound Level Meter

Vernier Sound Level Meter

$157.16

Item# OSK2K1686REVA-ROHS

In stock

Lead Time (If not in stock): 15 weeks
Vernier Sound Level Meter OSK2K1686REVA-ROHS OSK2K1686REVA-ROHS
  • Vernier Sound Level Meter


  • Accuracy ±1.5dB (ref 94dB @ 1KHz), Stated accuracy at 23°C ±5°C, <70%R.H.
  • Auxilitary Outputs AC conditioned: 1Vrms corresponding to each range step impedance: 600 DC conditioned: 10mV/dB (nominally) impedance: 50
  • Battery 4 pcs 1.5V(AAA Size) UM-4,R03
  • Dimensions 215mm(H) x 44mm(W) x 40mm(D)
  • Display 3½ digit liquid crystal display (LCD) with a maximum reading of 1999
  • Dynamic Range 55dB
  • Frequency Range 31.5Hz to 8000Hz
  • Frequency Weighting A, C
  • Low battery indication The “low battery ” is displayed when the battery voltage drops below the operating level.
  • Maximum Hold Decay < 1dB/3min
  • Microphone Electret condenser microphone
  • Operating environment -10°C to 50°C at<90% R.H.
  • Range Lo - 37dB to 90dB, Hi - 75dB to 130dB
  • Resolution 0.1dB
  • Standard Applied IEC 651 Type 2
  • Storage temperature -20°C to 60°C
  • Time Weighting Slow & Fast
  • Weight approx. 168g including batteries
  • Zero Automatic
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration