Call us at 1-800-663-4209
Quantity | Price each |
---|---|
1-9 | $71.08 |
10-24 | $67.53 |
25-99 | $63.97 |
100-499 | $60.42 |
500-999 | $56.86 |
1000+ | $53.31 |
Brand |
![]() |
Accuracy | ± 0.2 °C (± 0.36 °F) |
Accuracy Detail | Interchangeability @ 0 to 70°C |
Cable Length | 36 in |
Electrical Connection | Stripped Leads |
Insulation | PFA |
Nominal Resistance | 2252 Ω |
Nominal Resistance/Curve Note | Resistance @ 25°C (Ω) |
Operating Temperature, Max | 120 °C |
Operating Temperature, Min | -80 °C |
Probe Type | Fast Response Thermistor |
Process Temperature, Max | 150 °C |
Process Temperature, Min | 0 °C |
Temperature Sensor Type | Thermistor |
Wire Gauge | 26 AWG |
Wire Type | Stranded |
See All Specs |