Call us at 1-800-663-4209
Quantity | Price each |
---|---|
1-9 | $91.64 |
10-24 | $87.06 |
25-99 | $82.48 |
100-499 | $77.89 |
500-999 | $73.31 |
1000+ | $68.73 |
Brand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Diameter | 0.003 in |
Cable Length | 12 in |
Electrical Connection | Stripped Leads |
Junction Type | Exposed |
Pack Size | 5 |
Process Temperature, Max | 593 °C |
Process Temperature, Min | 0 °C |
Temperature Sensor Type | Thermocouple Type K |
Wire Gauge | 40 AWG |