Call us at 1-800-663-4209
Quantity | Price each |
---|---|
1-9 | $78.75 |
10-24 | $74.81 |
25-99 | $70.88 |
100-499 | $66.94 |
500-999 | $63.00 |
1000+ | $59.06 |
Brand |
![]() |
Accuracy | Class A |
Accuracy Detail | Class A per IEC60751 |
Cable Length | 3 m |
Electrical Connection | Stripped Leads |
Insulation | PFA |
Nominal Resistance | 100 Ω |
Number of Wires | 4 |
Process Temperature, Max | 250 °C |
Process Temperature, Min | -60 °C |
Temperature Sensor Type | RTD |
Tip Diameter | 3 mm |
Wire Gauge | 26 AWG |
Wire Type | Stranded |