Call us at 1-800-663-4209
Quantity | Price each |
---|---|
1-9 | $20.49 |
10-24 | $19.47 |
25-99 | $18.44 |
100-499 | $17.42 |
500-999 | $16.39 |
1000+ | $15.37 |
Brand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Electrical Connection | Stripped Leads |
Insulator Type | Bare wire |
Probe Length | 6 in |
Temperature Sensor Type | Thermocouple Type K |
Wire Gauge | 20 AWG |