Call us at 1-800-663-4209
Quantity | Price each |
---|---|
1-9 | $71.17 |
10-24 | $67.61 |
25-99 | $64.05 |
100-499 | $60.49 |
500-999 | $56.94 |
1000+ | $53.38 |
Brand |
![]() |
Cable Diameter | 0.01 in |
Cable Length | 36 in |
Color Code Standard | ANSI |
Electrical Connection | Stripped Leads |
Insulation | Fiberglass |
Junction Type | Exposed |
Pack Size | 5 |
Process Temperature, Max | 315 °C |
Process Temperature, Min | 0 °C |
Temperature Sensor Type | Thermocouple Type E |
Wire Gauge | 30 AWG |