1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
We noticed you are from . Visit your local site for regional offers and live support.

Choose a Variant
Weight
5 lb
Cable Length
50 ft
Insulation
High Temperature Fiberglass
$109.00
$ --
Item# HH-N-24-50
Item# --
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $109.00 |
5-9 | $103.55 |
10-24 | $98.10 |
25-49 | $92.65 |
50-99 | $87.20 |
100+ | $81.75 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
5 In Stock
--
Lead Time (If not in stock): 7 weeks
--
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Nicrosil |
Alloy Material (-) | Nisil |
Cable Length | 50 ft |
Cable Type | Insulated Thermocouple |
Color Code Standard | ANSI |
Insulation | High Temperature Fiberglass |
Nominal Size | 0.050 x 0.080 in |
Overbraiding Type | None |
Process Temperature, Max | 482 °C |
Process Temperature, Min | 0 °C |
Special Limits of Error | No |
Thermocouple Type | N |
Use With Sensor Type | Thermocouple |
Weight | 5 lb |
Weight Note | lb/1000 ft |
Wire Gauge | 24 AWG |
Wire Type | Solid |
Wiring/Connector Table | Positive Wire - Orange, Negative Wire - Red, Overall - Brown |
See All Specs Show Less |
PDFs & Manuals
Show Ratings & Reviews
Rated 5 out of
5
by
T MENGLE from
100ft. Spool on "N" type TC wire
As specified. Insulation is tricky to remove. Good quality.
Date published: 2022-01-17
Rated 5 out of
5
by
Carey from
good & Fast good & Fast good & Fast good & Fast go
good & Fast good & Fast good & Fast good & Fast good & Fast good & Fast
Date published: 2021-03-30
- y_2025, m_3, d_9, h_9
- bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
- cp_1, bvpage1
- co_hasreviews, tv_0, tr_2
- loc_en_US, sid_HH-N-24-50, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
- clientName_omega
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 3ms
- REVIEWS, PRODUCT