Skip to search Skip to main content Skip to navigation

Call us at 1-800-663-4209

We noticed you are from . Visit your local site for regional offers and live support.

$2,547.00

Item# EXPP-K-16S-UL-1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,547.00
5-9 $2,419.65
10-24 $2,292.30
25-49 $2,164.95
50-99 $2,037.60
100+ $1,910.25

In Stock

Lead Time (If not in stock): 10 weeks

Product Specs

<< See all Product Models
Brand
Additional Features 1 UL
Alloy Material (+) Chromel
Alloy Material (-) Alumel
Cable Length 1000 ft
Cable Type Insulated Thermocouple Extension
Color Code Standard ANSI
Conductor Insulation Size 0.015 in
Insulation PVC
Nominal Conductor Size 0.06 in
Nominal Size 0.171 x 0.261 in
Overall Insulation Size 0.035 in
Process Temperature, Max 105 °C
Process Temperature, Min 0 °C
Special Limits of Error N/A
Thermocouple Type K
Use With Sensor Type Thermocouple
Weight 39 lb
Weight Note lb/1000 ft
Wire Gauge 16 AWG
Wire Type Stranded
Wiring/Connector Table Positive Wire - Yellow, Negative Wire - Red, Overall - Yellow
See All Specs Show Less
UL Listed Extension Grade Thermocouple Wire EXPP-K-16S-UL-1000 EXPP-K-16S-UL-1000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration