1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
INC-T-MO-250-DUAL
Dual Mineral Insulated Thermocouple Cable (MI Cable), Metal Sheath
Choose a Variant
Sheath Material
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-99 | $15.01 |
100-249 | $14.26 |
250-499 | $13.51 |
500-999 | $12.76 |
1000-4999 | $12.01 |
5000+ | $10.51 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Dual Elements |
Alloy Material (+) | Copper |
Alloy Material (-) | Constantan |
Cable Length | 25 ft |
Construction Type | Parallel (US) |
Insulation | MgO |
Number of Wires | 4 |
Process Temperature, Max | 370 °C |
Process Temperature, Min | 0 °C |
Resistance | 0.19 Ω |
Resistance Note | Resistance at 60°F Ω/dbl. ft |
Sheath Diameter | 0.25 in |
Sheath Material | Inconel® 600 |
Special Limits of Error | N/A |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | T |
Wall Thickness | 0.036 in |
Wire Diameter | 0.04 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews