1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
M12CM-T24SSPC-SF-15
High Temperature M12 Extension Cables
Choose a Variant
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $152.60 |
5-9 | $144.97 |
10-24 | $141.92 |
25-49 | $135.81 |
50-99 | $132.76 |
100+ | $129.71 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Copper |
Alloy Material (-) | Copper |
Cable Diameter | 3.3 mm |
Cable Length | 15 m |
Connector A | M12 4 pin Female |
Connector B | Stripped Leads |
Insulation | PTFE |
Insulation Color | Brown, White, Blue, Black |
Number of Pairs | 2 |
Number of Wires | 4 |
Operating Temperature, Max | 205 °C |
Overbraiding Type | None |
Temperature Sensor Type | RTD |
Wire Gauge | 24 AWG |
Wire Type | Stranded |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews