1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
SAPC-J-72
Adhesive pad sensor, J, curved style, 72 in
Choose a Variant
Temperature Sensor Type
Thermocouple Type J
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $57.19 |
10-24 | $54.33 |
25-99 | $51.47 |
100-499 | $48.61 |
500-999 | $45.75 |
1000+ | $42.89 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Iron |
Alloy Material (-) | Constantan |
Cable Length | 72 in |
Color Code Standard | ANSI |
Electrical Connection | Stripped Leads |
Insulation | PFA |
Mounting | Surface mount (Adhesive) for curved surfaces |
Pad Material | Silicone |
Process Temperature, Max | 200 °C |
Process Temperature, Min | -50 °C |
Sensor Height | 0.29 in |
Sensor Length | 0.59 in |
Sensor Width | 1.97 in |
Temperature Sensor Type | Thermocouple Type J |
Wire Gauge | 24 AWG |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews