1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
ON-931-44005-72
Thermistor Sensor, 3000 Ω, 72 in leads
Choose a Variant
Accuracy
Electrical Connection
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $87.17 |
5-9 | $82.81 |
10-24 | $81.07 |
25-49 | $77.58 |
50-99 | $75.84 |
100+ | $74.09 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.2 °C (± 0.36 °F) |
Barrel Diameter | 0.19 in |
Barrel Length | 0.562 in |
Cable Length | 72 in |
Electrical Connection | Stripped Leads |
Insulation | PFA |
Mounting | Bolt-on or Cement-on |
Mounting Body Length | 0.31 in |
Mounting Body width | 0.31 in |
Mounting Screw Hole Diameter | 0.116 in |
Nominal Resistance | 3000 Ω |
Process Temperature, Max | 100 °C |
Process Temperature, Min | -80 °C |
Screw Size | #3, #4 |
Sheath Material | Aluminum |
Temperature Sensor Type | Thermistor |
Wire Gauge | 26 AWG |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews