1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
CO2-K
Cement-On Surface T/C, Style 2, Type K, 40 in
Choose a Variant
Temperature Sensor Type
Thermocouple Type K
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $274.00 |
10-24 | $260.30 |
25-49 | $254.82 |
50-99 | $243.86 |
100-199 | $238.38 |
200+ | $232.90 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Standard Limits of Error |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Length | 6 in |
Color Code Standard | ANSI |
Electrical Connection | Stripped Leads |
Process Temperature, Max | 540 °C |
Process Temperature, Min | 0 °C |
Temperature Sensor Type | Thermocouple Type K |
Thermocouple Alloy Thickness | 5.0E-4 in |
Thermocouple Style Type | Style 2 |
Weld Type | Butt Weld |
Show Ratings & Reviews