Call us at 1-800-663-4209
Quantity | Price each |
---|---|
1-9 | $69.43 |
10-24 | $65.96 |
25-99 | $62.49 |
100-499 | $59.02 |
500-999 | $55.54 |
1000+ | $52.07 |
Brand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Constantan |
Cable Clamp | PLCM |
Color Code Standard | ANSI |
Electrical Connection | Ceramic Standard Male Thermocouple Connector |
Junction Type | Ungrounded |
Mating Connector | Ceramic Standard Female Thermocouple Connector |
Probe Diameter | 0.125 in |
Probe Length | 6 in |
Process Connection Size | N/A |
Process Temperature, Max | 650 °C |
Process Temperature, Min | 0 °C |
Safety Clip | SFCL |
Sheath Material | Inconel® 600 |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | E |
See All Specs |