1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $151.69 |
5-9 | $144.11 |
10-24 | $141.07 |
25-49 | $135.00 |
50-99 | $131.97 |
100+ | $128.94 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Accuracy Detail | Class A from -100 to 450°C (-148 to 842°F); or else Class B |
Enclosure Ratings | IP67 |
Head Material | Aluminum |
Nominal Resistance | 100 Ω |
Nominal Resistance Note | 100 Ω and 1000 Ω at 0°C standard; TCR = 0.00385 Ω/Ω/°C standard |
Number of Wires | 3 |
Probe Diameter | 0.25 in |
Probe Length | 4 in |
Process Connection Size | 1/2 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 600 °C |
Process Temperature, Min | -200 °C |
Protection Head | NB3 Aluminum, Snap-Lock, Standard |
Response Time | 10.6 sec |
Sheath Material | 316 Stainless Steel |
Shock | IEC 60068-2-27; 50g/11ms (15 probes tested together) Duration: 1 day |
Temperature Coefficient | 0.00385 Ω/Ω/°C standard |
Temperature Probe Style | N/A |
Temperature Sensor Type | RTD |
Vibration | IEC 60068-2-6; 5 to 2000 Hz sweep rate, one active per minute; number of sweep cycles 10 and acceleration 5g (15 probes tested together) Duration: 1 day |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews