Call us at 1-800-663-4209
Quantity | Price each |
---|---|
1-9 | $444.47 |
10-24 | $422.25 |
25-99 | $400.02 |
100-499 | $377.80 |
500-999 | $355.58 |
1000+ | $333.35 |
Brand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Cable Length | 6 ft |
Color Code Standard | ANSI |
Electrical Connection | Spade Lugs |
Handle Material | Aluminum |
Insulation | PFA |
Overbraiding Type | Stainless Steel |
Probe Diameter | 0.25 in |
Probe Length | 30 in |
Probe Type | Surface Probe |
Process Temperature, Max | 1260 °C |
Process Temperature, Min | 0 °C |
Sheath Material | Stainless Steel |
Temperature Probe Style | Surface Probe |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
Wire Gauge | 22 AWG |
See All Specs |