1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
SJP3-36-E
Jack Panels With Color-Coded Standard Connectors
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $865.58 |
10-49 | $822.30 |
50-99 | $779.02 |
100-999 | $735.74 |
1000-4999 | $692.46 |
5000+ | $649.19 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Constantan |
Color Code Standard | ANSI |
Electrical Connection | Universal Female Thermocouple Connector |
Hole Spacing Diameter | 0.19 in |
Number of Connector Rows | 3 |
Number of Jacks | 36 |
Panel Height | 6.63 in |
Panel Length | 10.25 in |
Panel Thickness | 0.09 in |
Thermocouple Type | E |
Show Ratings & Reviews