1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
NHJP4-24-BLANK
High Temperature Jack Panels for Standard Size Ceramic Connectors
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $131.58 |
10-49 | $125.00 |
50-99 | $118.42 |
100-999 | $111.84 |
1000-4999 | $105.26 |
5000+ | $98.69 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Color Code Standard | none |
Electrical Connection | None |
Number of Connector Rows | 4 |
Number of Jacks | 24 |
Panel Height | 7.875 in |
Panel Length | 5.75 in |
Process Temperature, Max | 538 °C |
Thermocouple Type | None |