1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $15.07 |
10-49 | $13.71 |
50-99 | $13.11 |
100-999 | $12.36 |
1000-4999 | $11.60 |
5000+ | $10.85 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Color Code Standard | ANSI |
Cutout Dimensions | 1 x 1.21 in |
Electrical Connection | Miniature Female Thermocouple Connector |
Number of Jacks | 2 |
Overall Depth | 1.16 in |
Overall Height | 1.22 in |
Overall Width | 1.32 in |
Show Ratings & Reviews