Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

X-Series - Multi Channel RTD Temperature Loggers

X-Series - 8 Channel RTD Temperature Logger

$1,389.73

Item# OM-CP-OCTRTDTEMP-A2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,389.73
5-9 $1,361.94
10-24 $1,334.14
25-49 $1,278.55
50-99 $1,264.65
100+ $1,250.76

In stock

Lead Time (If not in stock): 3 weeks
X-Series - 8 Channel RTD Temperature Logger OM-CP-OCTRTDTEMP-A2 OM-CP-OCTRTDTEMP-A2
  • ±0.04 °C Calibrated Accuracy
  • Real time Operation
  • Up to 4 Hz Reading Rate
  • Pushbutton or Programmable Start Time

OM-CP-OCTRTDTEMP-A2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Measurements
Measurement Type
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


The new OM-CP-RTDTempX Series consists of 4, 8, 12 and 16-channel RTD Temperature data logger with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OM-CP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.

To maximize memory capacity, users can enable or disable channels. For easy identification, each channel can be named with up to a ten digit title.

Using the OM-CP Data Logger Software, starting, stopping and downloading from the OM-CP-RTDTempX Series data loggers is simple and easy. Graphical, tabular and statistical data is provided for analysis and data can be viewed in multiple units, using the Engineering Units function. The data can also be automatically exported to Excel® for further calculations.

* Temperature specifications based on ideal 100 Ω Pt RTD compliant with IEC 751 (1983) and ITS-90, 5000 Ω FSR (accuracy based on 36 inch lead wire RTD with4 wire configuration)

** Calibrated accuracies based on standard Omega calibrations for 0 Ω to200 Ω range.

Specifications

TEMPERATURE

Temprature
Range*

18.5 Ω to 390.5 Ω
-200 ℃ to +850 ℃ (-328 ℉ to +1562 ℉) (Probe Dependent)

Temprature
Resolution

0.0001 Ω
0.001 ℃ (0.0018 ℉) (Probe Dependent)

Calibrated
Accuracy**

±0.015 Ω @ 25 ℃ (77 ℉) ambient
±0.04 ℃ (±0.072 ℉) (Probe Dependent)

Specified
Accuracy Range

18.5 Ω to 175.9 Ω
-200 ℃ to +200 ℃(-328 ℉ to 392 ℉)

Input
Connection

Removable screw terminal;
2, 3 0r 4 wire interface

Temprature
Coefficient

2 ppm/℃ typical


GENERAL

Memory
(All channels
enabled)

4-channel: 698,709 readings per channel
8-channel: 349,354 readings per channel
12-channel: 232,903 readings per channel
16-channel: 174,677 readings per channel

Start Modes

Software programmable immediate start
or delay start, up to 6 months in advance

Real Time
Recording

May be used with PC to monitor and
record data in real time

LEDs

1 per channel and 2 status LEDs

Reading Rate

4 Hz up to 1 reading every 24 hours

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

9 V lithium included, user replaceable

Battery Life

18 months typical

Data Format

Date and time stamped C,℉,K,˚R;Ω µV
engineering units specified through
software

Time Accuracy

±1 minute/month

Computer
Interface

USB-A to micro USB cable (included);
460,800 baud

Operating
System
Compatibility

Windows XP SP3/7/8/10

Software
Compatibility

Standard Software version 4.2.19.0 or later
Secure Software version 4.2.18.0 or later

Operating
Environment

-20 ℃ to +60 ℃(-4 ℉ to +140 ℉),
0 %RH to 95 %RH non-condensing

Dimensions

4-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
8-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
12-channel: 2.70 in × 7.25 in × 1.68 in
(65.6 mm × 184.2 mm × 42.7 mm)
16-channel: 2.70 in × 7.25 in × 2.14 in
(65.6 mm × 184.2 mm × 54.4 mm)

Weight

4-channel: 13 oz (368 g)
8-channel: 13 oz (368 g)
12-channel:20 oz (580 g)
16-channel: 28 oz (800 g)

Enclosure

Black anodized aluminum

Approvals

CE, ROHS
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
Could I read data directly to a .csv file via USB?

Asked by: Nazarii HRZ
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@dwyeromega.com
Answered by: PVLENG
Date published: 2024-11-19

Follow up to the question about reading temperature information on demand: can I read temperatures into LabVIEW in real time using the GUI software?

Asked by: Jantzi
Thank you for your question. There is no Labview support for the logger just provided software.
Answered by: Application Engineer PV
Date published: 2021-12-03

Does it work Win10?

Asked by: cbyFS
Thank you for your question. Yes it does work with Win 10.
Answered by: Application Engineer PV
Date published: 2021-04-29

Does it work under vacuum state? in the vacuum chamber?

Asked by: Mr Oh
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-06-12

Can I put the entire logger in a vacuum chamber? I want to measure temperature in a vacuum enivroment

Asked by: moty
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@dwyeromega.com
Answered by: PVENG
Date published: 2025-01-28

Does it work with PT-1000 RTD's?

Asked by: Alfred
Thank you for your question. The logger only supports PT100 rtd's.
Answered by: Application Engineer PV
Date published: 2023-05-23

Why do channels lose connection when in use? is it because of ground loops with exposed thermocouples?

Asked by: mf2022
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2022-02-18

Is it possible to control the logger remotely using a computer? I would like to retrieve temperature information on demand, independent of the GUI software.

Asked by: Mike1218
Thank you for your question. Unfortunately, the software is required to retrieve data from the logger via PC usb port.
Answered by: Application Engineer PV
Date published: 2021-11-03
  • y_2025, m_2, d_1, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_OM-CP-OCTRTDTEMP-A2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Replacement 9V lithium battery
$48.92
3 In Stock
en-US
en
Save Configuration