Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Humidity, Temperature, and Dew Point Meters

Humidity Temperature Handheld Meters

$247.69

Item# RH820

In stock

Lead Time (If not in stock): 12 weeks
Humidity Temperature Handheld Meters RH820 RH820
  • USB Port Provides Excellent User Interface (RH820U)
  • Wireless 2-Way Transmission (RH820W)
  • 2 Temperature Sensors (Internal NTC and External K-Type) and Humidity Sensor Together
  • Wet/Dry Bulb, Dew Point and %RH

RH820 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Input Type
Maximum Temperature Measurement
Display Type
Accuracy Value
Supply Power


High performance humidity handheld meters available with USB or wireless connectivity. They offer a double display to show the temperature and humidity from built in sensors and can alternately display data from a separate Type K thermocouple connected via SMP type miniature connector. Save function allows storage of up to 256 readings (no time-stamp) to internal non-volatile memory. Software for USB and wireless versions is included to allow internal, external temperature, and RH data to be recorded by a PC. Interface cable is included with the USB version; receiver with the wireless version.

SPECIFICATIONS
Display: 3.5" digit LCD with a maximum reading of 1999
Low Battery Indication: The "Low Battery Icon" is displayed when the battery voltage drops below the operating level
Operating Environment: 0 to 50°C (32 to 122°F) at <80% RH
    Storage Environment: -20 to 60°C (-4 to 140°F), 0 to 70% RH with battery removed from meter
    Accuracy: Stated accuracy at 23°C ±5°C, <75% RH
Battery: Four 1.5V "AAA" (included)
Dimensions: 160 H x 83 W x 38 mm D (6.3 x 3.3 x 1.5")
Weight: Approx 265 g (0.6 lb) including batteries
Temperature Range: -50 to 1000°C (-58 to 1832°F)
    Accuracy: ±(0.1% rdg +1°C) on -50 to 1000°C; ±(0.1% rdg +2°F) on -58 to 1832°F
Temperature Sensor: Thermistor temperature sensor
Range: 0 to 60°C (32 to 140°F)
Resolution: 0.1°C/°F
Accuracy: ±2°C on 0 to 10°C, ±0.5°C on 10 to 45°C; ±2°C on 45 to 60°C; ±4°F on 32 to 50°F, ±1°F on 50 to 113°F; ±4°F on 113 to 140°F
Relative Humidity Sensor: Capacitive humidity sensor
    Range: 0 to 100% RH, noncondensing
    Accuracy: ±2.5% at 25°C (77°F), 10 to 90% RH; ±5% at 25°C (77°F), 0 to 10% RH, 90 to 100% RH
Sensor Response Time for 90% of Total Range: 60 sec typical
Sensor Hysteresis (Excursion of 10% to 90% to 10% RH): ±1% RH typical
RH820W Frequency Range: 910~920 mHz, low current consumption less than 1 mA, the transmitting distance can reach 25M
loading all models
loading all reviews
Rated 1 out of 5 by from Purchasing Agent We got sent ones that the cert for calibration was expired already.
Date published: 2020-10-28
Rated 4 out of 5 by from Mostly good, one disapppointment I like all the features and know that I'll likely get a lot of use out of it. The disappointment is the first time I used it and saved 240 data points 80% of the file was corrupted when I downloaded to Excel. Only the first 48 data points were good. The rest were trash. Maybe I did something wrong, so I'll keep trying.
Date published: 2019-03-16
  • y_2024, m_8, d_31, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_RH820, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

can I measure relative humidity inside an oven where the temperature could be up to 95C?

Asked by: Gani
Hi Gani, Thank you for the inquiry. The sensor is located at the top of the handheld and the max operating temperature range is limited to 50 C. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-03-18

Is this item available with a calibration certificate?

Asked by: cal67
Thank you for your inquiry. This item is not available with calibration.
Answered by: Engineer CB
Date published: 2020-07-08
  • y_2024, m_8, d_31, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RH820, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Accessories
AC adaptor (USB model only)
$26.40
4 In Stock

Related Categories

en-US
en
Save Configuration