Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Micro-Flow Polypropylene Sensors For Low Flow Applications

Micro-flow Sensors for Low Flow Applications

$550.20

Item# FP-5061

In stock

Lead Time (If not in stock): 8 weeks
Micro-flow Sensors for Low Flow Applications FP-5061 FP-5061
  • Measures Flow Rates As Low As 0.03 GPM, 0.11 LPM
  • Splash-Proof
  • All Plastic Construction for Superior Chemical and Corrosion Resistance

FP-5061 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Type
Category
Media Type
Flow Range
Accuracy
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Size
Display


The FP-5060 Series micro-flow sensors are constructed of polyphenylene sulfide and have high material strength. The series offers two flow ranges, starting at 0.03 GPM, for clean process liquids, regardless of fluid color. These sensors can be connected to flexible tubing or rigid pipe and use standard hardware for mounting. Having only one moving part reduces their operating cost and maintenance requirements.

SPECIFICATIONS
Output Signal: Open collector NPN transistor, 10 mA max sink
Cable Length: 7.5 m (25')
Mounting: Horizontal surface ±30°
Linearity: ±1% of full range
Repeatability: 0.5% of full range
Maximum Viscosity: 20 cP
Pressure/Temperature: 0 to 80°C (32 to 176°F) @ 80 psi max
Wetted Materials:
  • Sensor base, cover and rotor shaft: glass-filled polyphenylene sulfide
  • Rotor: PEEKTM, natural, unfilled
  • Rotor O-ring: FKM
  • Cover O-ring: FKM
Maximum Pressure Drop: 25 psi @ max flow
Power Requirements: 5 to 24 Vdc @ 10 mA max
Dimensions: 100 L x 81 W x 36 mm H (3.96 x 3.2 x 1.42")
Weight: 250 g (9.6 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Frequency Input Ratemeter/Totalizer
$419.93
0 In Stock
Accessories
10K Ohm resistor
$18.73
47 In Stock
en-US
en
Save Configuration