Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Positive Displacement Flow Meters

10 Products
Positive Displacement Flow Meters for Fuels and Oils

The FPD3000 Series positive displacement flow meters solid construction are well suited for the measurement of fuels and oils as well as other non-abrasive lubricating fluids.

Threaded and Flanged 316SS Positive Displacement Flow Meters

The FPD3200 Series positive displacement flow meters solid construction are well suited for many industrial as well as other non-abrasive lubricating fluids.

Oval Gear Flow Totalizer For Viscous Fluids

The FPDM3000 Series positive displacement oval gear flow meters come in three choices of wetted material combinations for compatibility with a large variety of liquids.

FPD4000 Positive Displacement Flow Meter

The FPD4000 Series represents a positive displacement meter that is affordable and accurate with the primary feature being the ability to maintain consistent accuracy despite changing viscosity conditions.

Positive Displacement Flow Totalizers For Oil

FTB Series totalizers are used in applications where accurate measurement of (#2, 4 or 6) heating oil flow is required. The FTB-32 features a fully rotatable, easy-to-read face.

Positive Displacement Flow Meter for Solvents

With the FPD3300 Series positive displacement flow meters there is no need for straight run piping upstream or downstream of the flowmeter.

High Accuracy, 316SS, Positive Displacement Flowmeters

The oval-shaped smooth gears in the FTB3000 Series are used to displace a precise volume of fluid,which is passed through the measurement chamber during each revolution.

Positive Displacement Flow Meter for Corrosive Liquids

The FPD3100 Series positive displacement flowmeters are affordable and accurate. The meter has good resolution and high accuracy at low flow rates.

High Pressure and Temperature Positive Displacement Flow Meters

The FPD2000 Series are positive displacement flow meters that maintain consistent accuracy despite changing viscosity conditions.

Screw Gear Flow Meter for High Viscosity Liquids

The FHG-1000 flow meters measure the flow rate using an integrated gear and non-contact signal pick-up system that detects the rotations of the measuring element.

More Related Items

Positive Displacement Flow Meters

Positive Displacement Flow Meters are important instruments for monitoring the flow of liquids in industrial, commercial, and laboratory applications. These meters offer reliable and accurate measurement of the flow rate of liquids, making them ideal for any situation where precise measurements are necessary. Omega Engineering offers a variety of positive displacement flow meters. Rugged and reliable, these meters are designed to work in a wide range of temperatures and pressures – providing a high level of repeatability and accuracy. These meters can also be used to monitor the flow of liquids in corrosive environments as well as liquids that have high viscosity.
Searching for your items
en-US
en
Save Configuration