1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
PX509-015GC2IS
0 to 15 psi, Gauge, Cable
Choose a Variant
Electrical Connection
Pressure Type
Pressure, Max
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $919.30 |
10-24 | $873.34 |
25-49 | $854.95 |
50-99 | $818.18 |
100+ | $799.79 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.08 % |
Accuracy Class | < 0.1% |
Accuracy Detail | ± 0.08% BSL maximum (other accuracies available) For conduit (C and CW) zero and span set ± 0.5% full scale typical ± 1% maximum or set ± 1% full scale typical ± 2% maximum ranges 2.5 psi and below |
Additional Features 1 | None |
Applications | Chemicals, Energy Generation and Distribution, Fuel and Gas, Hydraulic and Pneumatic Systems, Industrial and Manufacturing |
Bandwidth | DC to 1 kHz |
Burst Pressure | 4x Full Scale |
Cable Length | 10 ft |
Compensated Temperature, Max | 75 °C |
Compensated Temperature, Min | -29 °C |
Compliance | RoHS 2 |
Electrical Connection | Cable |
Electrical Output | 4 to 20 mA |
Insulation Resistance | 100 MΩ @ 50 Vdc |
Materials, Wetted | 316L Stainless Steel |
Operating Temperature, Max | 75 °C |
Operating Temperature, Min | -40 °C |
Output Signal | Current |
Pressure Cycles | 1 million, minimum |
Pressure Type | Gauge |
Pressure, Max | 15 psi |
Pressure, Min | 0 psi |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Proof Pressure | Up to 1000 psi |
Response Time | <1 ms |
Sensing Element | Oil filled Piezoresistive MEMS |
Shock | 50 g, 11 ms half-sine |
Span Setting Adjustable Range | ± 10% span |
Stability | ± 0.1% |
Supply Voltage | 10 to 28 Vdc |
Thermal Effect on Span error, Max | ± 0.5% span |
Thermal Effect on Zero error, Max | ± 0.5% span, ± 0.5% span |
Trim Pot Access | Removeable Electrical Connection Cover |
Vibration | ± 20 g |
Weight | 315 g |
Zero Setting Adjustable Range | ± 10% span |
See All Specs |
Show Ratings & Reviews