1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
PX309-1KGV
0 to 1,000 psi, Gauge, 10 mV/V, Cable
Choose a Variant
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $334.82 |
10-24 | $318.08 |
25-49 | $311.38 |
50-99 | $297.99 |
100+ | $291.29 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.25 % |
Accuracy Class | 0.1% to 0.25% |
Accuracy Detail | ± 0.25% BSL, max (Combined Linearity, Hysteresis and Repeatability) Zero or Span Setting Accuracy: ± 2% FS |
Additional Features 1 | None |
Bandwidth | DC to 1 kHz |
Burst Pressure | 4x Full Scale |
Burst Pressure Note | -15 to 50 psig and 0 to 1000 psia: 4 times rated pressure or 25 psi whichever is greater, 100 to 10,000 psig: 5 times rated pressure |
Compensated Temperature, Max | 55 °C |
Compensated Temperature, Min | 0 °C |
Compliance | RoHS 2 |
Electrical Connection | Cable |
Electrical Output | 100 mV/V |
Enclosure Material | 316 Stainless Steel |
Enclosure Ratings | IP65 |
Insulation Resistance | 1 MΩ @ 25 Vdc |
Operating Temperature, Max | 85 °C |
Operating Temperature, Min | -40 °C |
Output Signal | Millivolt |
Pressure Cycles | 10 million, minimum |
Pressure Note | Pressure Overload: -15 to 50 psig and 0 to 1000 psia: 3 times rated pressure or 20 psi whichever is greater, 100 to 10,000 psig: 2 times rated pressure |
Pressure Type | Gauge |
Pressure, Max | 1000 psi |
Pressure, Min | 0 psi |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Response Time | <1 ms |
Shock | 50 g, 11 ms half-sine |
Shunt Calibration Value | In vertical direction with fitting down, compound ranges are calibrated for positive pressure output only |
Stability | ± 0.25% |
Stability Note | 1-Year Stability: <0.25% FS |
Supply Voltage | 9 to 30 Vdc |
Thermal Effect on Span error, Max | ± 2% |
Thermal Effect on Zero error, Max | ± 2%, ± 2% |
Vibration | ± 20 g |
Weight | 154 g |
See All Specs |
PDFs & Manuals
Accessories
Environmentally protected connector with 6 female contacts, -55 to 125 °C (-67 to 257 °F) temperature range
$43.97
206 In Stock