1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
FT-PMC23-02-12
THERMOPLASTIC QUICK COUPLINGS - Polypropylene 1/8" Flow, FT-PMC-12&1/4" Flow
Choose a Variant
Fitting
Mounting Orientation
Process Connection Type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $23.57 |
5-9 | $22.39 |
10-24 | $21.92 |
25-49 | $20.98 |
50-99 | $20.51 |
100+ | $20.03 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Diameter | 0 in |
Fitting | Coupling |
Flow Diameter | 1/8 in |
Length | 1.09 in |
Mounting Orientation | 90 ° Elbow |
Operating Pressure Note | Vacuum to maximum 120 psi (8.3 bar) (see graph) |
Operating Pressure, Max | 120 psi |
Operating Temperature Note | Minimum 0°C (32°F) |
Operating Temperature, Max | 110 °C |
Operating Temperature, Min | 0 °C |
Port 1 Size | 1/8 in |
Port 1 Type | Barbed Fitting |
Port 2 Size | 1/8 in |
Port 2 Type | Quick Coupling Male |
Pressure Type | Vacuum |
Process Connection Type | Barbed Fitting |
Tube Size | 1/8 in ID |
See All Specs |
Show Ratings & Reviews