Call us at 1-800-663-4209
Brand |
![]() |
Accuracy | ± 0.25 % |
Accuracy Detail | 0.25% FS ± 1 least significant digit (includes linearity, hysteresis, repeatability) |
Dial Depth | 1.9 in |
Dial Dia | 3 in |
Display Note | 4-digit (.425˝ H x .234˝ W digits) |
Display Type | LCD |
Electrical Connection | Cable |
Enclosure Ratings | IP66, NEMA Type 4X |
Loop Resistance | 600 Ω |
Materials | Aluminum, Polycarbonate, NBR, 316L Stainless Steel |
Materials, Wetted | 316L Stainless Steel |
Media Compatibility | Alcohols, Argon, Compatible Gases, Compatible Liquids, Nitrogen, Oils, Water |
Mounting Orientation | None |
Number of Digits | 4 |
Operating Temperature, Max | 158 °F |
Operating Temperature, Min | 32 °F |
Output Detail | 4 to 20 mA |
Output Signal | Current |
Power Consumption | 0.8 W |
Pressure Type | Compound Gauge |
Pressure, Max | 0 psi |
Pressure, Min | -14.7 psi |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Proof Pressure | Up to 30 psi |
Set Point Adjustment | Menu Configurable |
Set Point Differential/Hysteresis | 1 Least Significant Digit |
Supply Power Note | 2-24 VAC ± 20% 50 to 400 Hz, 12-24 VDC ± 20% |
Supply Power Type | AC/DC |
Supply Voltage | 12 to 24 Vac/Vdc |
Switch Note | 2 SPDT form C contacts, 0.5 A @ 125 VAC resistive, 1 A @ 24 VDC |
Switch Rating | 0.5 A @ 125 Vac, 1 A @ 24 Vdc |
Switch Type | (2) SPDT |
Thermal Effect | 0.026%/°F @ 0 to 70°F, 0.016%/°F @ 70 to 158°F |
Weight | 8.84 oz |
See All Specs |