Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Direct Acting, 316 SS, Solenoid Valves

Solenoid Valves General Purpose

$226.94

Item# SV3204

In stock

Lead Time (If not in stock): 2 weeks
Solenoid Valves General Purpose SV3204 SV3204
  • Ideal for Compressed Air, Inert Gas, Water, and Synthetic Oils
  • Normally Closed
  • Process Temperature to 182ºC (360ºF)

SV3204 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Coefficient (Cv)
Max Operating Pressure
Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Process Connection Size
Max Process Temperature
Media Type
Features


SV3200 Series 2-way solenoid valves are direct-acting valves featuring stainless steel construction and PTFE seal material. The temperature range of -40 to 182°C (-40 to 360°F) is ideal for neutral media such as compressed air, inert gases, water, and synthetic oils. Electrical connection options are a 1/2" conduit plug or strain relief connector.
loading all models
loading all reviews
Rated 5 out of 5 by from Omega 3201 Solenoid Valves Valves fulfilled my needs with no issues. They provided good life through high cycle rates.
Date published: 2021-12-30
  • y_2024, m_12, d_2, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SV3204, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Solenoid Valves General Purpose
$81.64
13 In Stock
Solenoid Valves General Purpose
$107.41
5 In Stock
COIL Accessories
8 W coil for 12 Vdc
$54.11
15 In Stock
8 W coil for 24 Vdc
$57.15
16 In Stock
8W coil for 110 to 120 Vac
$56.03
1 In Stock
8 W coil for 24 Vac
$56.03
9 In Stock
8 W coil for 220 to 240 Vac
$56.03
11 In Stock
8 W coil for 115 Vac
$80.02
8 In Stock
12 W coil for 120 Vac
$81.64
0 In Stock
12 W coil for 12 Vdc
$76.49
27 In Stock
14 W coil for 24 Vdc
$107.41
11 In Stock
14 W coil for 14 Vdc/50 TO 60Hz
$117.53
11 In Stock
CONNECTOR Accessories
1/2" conduit connector
$18.46
1 In Stock
Cable grip connector
$18.46
9 In Stock
en-US
en
Save Configuration