Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2" Diameter, Surface Mount, Miniature Inline Load Cells

200 lbf, ±0.15%, Linearity, 2 mV/V Output, Cable

$911.68

Item# LC204-200

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $911.68
10-24 $866.10
25-49 $847.86
50-99 $811.40
100+ $793.16

In stock

Lead Time (If not in stock): 6 weeks
200 lbf, ±0.15%, Linearity, 2 mV/V Output, Cable LC204-200 LC204-200
  • 5-Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data
  • 1.0% Interchangeability for Scale Applications
  • Miniature Package for Test Stands and Difficult Locations
  • Designed to Be Mounted on a Flat Surface

LC204-200 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Connection Type
Cable Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height


  • Hysteresis ±0.1% FSO
  • Input Resistance 350 Ω minimum
  • Linearity ±0.15% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 107 {C} (225 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.05% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.009% FSO/°C
  • Zero Balance ±2% FSO
  • Style Tension/Compression
OMEGA’s LC204 Series Load Cell is designed to be surface mounted with the load applied through the mounting stud. The high linearity (0.15%) and all stainless steel construction of the LC204 make it ideal for industrial and commercial weighing and force measuring applications.

The LC204 is also available in metric configurations, with ranges from 0-100 to 0-50,000 N and metric threads. Please see the LCM204 for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 2 mV/V ±1.0%
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Linearity: ±0.15% FSO
Hysteresis: ±0.1% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±2% FSO
Operating Temp Range: -46 to 107°C (-50 to 225°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Protection Class: IP65
Thermal Effects:
   Zero: 0.0045% FSO/°F
   Span: 0.009% FSO/°F
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ? minimum
Output Resistance: 350 ±10 ?
Construction: Stainless steel
Electrical: 3 m (10') 4-conductor shielded cable
LC214/LCM214 Mating Connector: PT06F10-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
mating connector for models with PTIH-10-6P twist-lock connector
$41.30
25 In Stock
Accessories & Compatible Meters
4-Digit Strain Meter with Excitation
$446.66
0 In Stock
Bipolar strain amplifier
$643.60
1 In Stock
6-Digit strain meter with excitation
$956.37
0 In Stock
Unipolar DIN rail mount strain signal conditioner
$551.75
13 In Stock


Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Accessories and Compatible Meters
15 foot 4 wire cable assembly for LC213 load cells (not included)
$156.12
0 In Stock
Swivel Rod End for all ranges
$56.42
9 In Stock

Related Categories

en-US
en
Save Configuration