Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Flexible Heater Blanket 400°F Max Ex Proof

Heavy Duty Explosion Resistant Heating Blankets

$1,050.32

Item# SEPHB-2424-1440-120-T4A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,050.32
5-9 $997.80
10-24 $976.80
25-49 $934.78
50-99 $913.78
100+ $892.77

In stock

Lead Time (If not in stock): 10 weeks
Heavy Duty Explosion Resistant Heating Blankets SEPHB-2424-1440-120-T4A SEPHB-2424-1440-120-T4A
  • Factory Mutual Hazardous Area Approval
  • Class I, Div 2, Groups A, B, C, and D Class II, Div 2, Groups F and G
  • Integral Built-In High-Limit Thermal Cutout Prevents Temperature Runaway†
  • Optional Pressure Sensitive Adhesive Available

SEPHB-2424-1440-120-T4A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Shape
Temprature range
Power (watts)
Supply Voltage
Width
Length
Pressure senstivie Adhesive (PSA)
Additional Option
Power Density
Diameter
Thickness
Heater Material


OMEGALUX™ silicone rubber heavy-duty heating blankets feature built-in high-limit thermal cutout protection, which, in the event of a primary temperature controller failure, maintains blanket sheath temperature below the minimum safe auto-ignition temperature of the material being heated or materials in the area. (“T Rating” in the National Electric Code, Section 500.)

OMEGALUX™ SEPHB Series blankets are flexible and readily conform to most plane and simple curved surfaces. Blankets are easy to install with optional factory applied pressure-sensitive adhesive, creating a permanent bond.

OMEGALUX™ SEPHB blankets are compatible with most chemical fluids and oils commonly encountered in field service. They are exceptionally resistant to weather, moisture, and effects of sunlight, and ozone gases, and they can be used in areas of high radioactivity.

SPECIFICATIONS
Wattage: 180, 360, 720 or 1440 W
Power: 120, 240 and 480 V (contact OMEGALUX™ for 480 V heaters)
Dielectric Strength: 2000 V
Watt Density: 2.5 W/in2

CAUTION AND WARNING! Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

High-Limit Thermostat Temperature
T4A70°C (158°F)
T3145°C (292°F)

Volts Watts Dimensions: mm (in) Model No.
120 180 152 x 305 (6 x 12) SEPHB-612-180-120-*
240 180 152 x 305 (6 x 12) SEPHB-612-180-240-*
120 360 152 x 610 (6 x 24) SEPHB-624-360-120-*
240 360 152 x 610 (6 x 24) SEPHB-624-360-240-*
120 360 305 x 305 (12 x 12) SEPHB-1212-360-120-*
240 360 305 x 305 (12 x 12) SEPHB-1212-360-240-*
120 720 305 x 610 (12 x 24) SEPHB-1224-720-120-*
240 720 305 x 610 (12 x 24) SEPHB-1224-720-240-*
120 1440 610 x 610 (24 x 24) SEPHB-2424-1440-120-*
240 1440 610 x 610 (24 x 24) SEPHB-2424-1440-240-*

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are these blanket coda approved for use in Canadian offshore applications 

Asked by: Eddy
The Heaters have many approvals detailed in the bullets of the product and data sheets. Unfortunately CODA approval is not one of them so you would need to research to see if any of the existing approvals crossover to CODA's requirements.
Answered by: ApplicationEngineerANB
Date published: 2023-10-24

Do you do custom this blanket? It seems like what I need but I can't fit the built-in thermostat in.

Asked by: NOVer
Thank you for your inquiry. Unfortunately we do not provide custom heating blankets.
Answered by: Application Engineer CB
Date published: 2023-10-27

is additional equipment needed to control the temperature? If yes, what do you recommend?

Asked by: engineer12345
Thank you for your inquiry. Here is the link to our PID controllers: https://www.omega.com/en-us/control-monitoring/controllers/c/pid-controllers. If you required a specific recommendation, please call 1-888-826-6342, ask for Temperature Engineering and speak to one of our temperature engineers over the phone or send email to temp@dwyeromega.com
Answered by: Application Engineer MC
Date published: 2023-11-06

How thick is this blanket? Would it fit in a gap of 3/4 inch?

Asked by: NOVer
Thank you for your inquiry. These pads are 0.1875 inches thickness.
Answered by: Application Engineer CB
Date published: 2023-10-26
  • y_2024, m_11, d_12, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SEPHB-2424-1440-120-T4A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration