Call us at 1-800-663-4209
Quantity | Price each |
---|---|
1-4 | $778.75 |
5-9 | $739.81 |
10-24 | $724.24 |
25-49 | $693.09 |
50-99 | $677.51 |
100+ | $661.94 |
Brand |
![]() |
Flange | 2.5 in |
Flange Shape | Square Steel |
Form factor | Flanged Immersion |
Heated Medium | Steam |
Heater Power | 10 kW |
Heating Element Length | 24.4375 in |
Number of Circuits | 1 |
Number of Phases | 3 |
Power Density | 79 W/in² |
Sheath Diameter | 0.315 in |
Sheath Material | Incoloy |
Supply Voltage | 208 Vac |
Weight | 1 kg |