1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
TAT50013
Tank Immersion Heaters Vertical Loop–Low Profile Immersion Heaters
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $683.24 |
5-9 | $649.08 |
10-24 | $635.41 |
25-49 | $608.08 |
50-99 | $594.42 |
100+ | $580.75 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Enclosure Ratings | NEMA Type 4 |
Enclosure Type | Water Resistant |
Form factor | Over the Side Immersion |
Heated Medium | Water, Water-Based solutions |
Heater Power | 5000 W |
Heating Element Length | 2.75 in |
Heating Element Width | 15 in |
Power Density | 25 W/in² |
Riser Length | 26 in |
Sheath Material | Stainless Steel |
Supply Voltage | 240 Vac |
PDFs & Manuals
Show Ratings & Reviews