1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $1,487.88 |
5-9 | $1,413.49 |
10-24 | $1,383.73 |
25-49 | $1,324.21 |
50-99 | $1,294.46 |
100+ | $1,264.70 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features | • Moisture Resistant Terminal Enclosure • Side Mounted Vertical Construction with Mounting Bracket (GTF Only) • Side Mounted Horizontal Heater L-Shaped (GTFL Only) • Over temperature Protection One Time Use Thermal Fuse (260°F), Field Replaceable • Polypropylene Guard, Order Separately • Optional Riser Heights Available (GTFL Only) |
Enclosure Ratings | Moisture Resistant Enclosure |
Enclosure Type | Water Resistant |
Form factor | Side Mount Immersion |
Heater Power | 1000 W |
Heating Element Diameter | 3 in |
Heating Element Length | 6 in |
Mounting | Vertical Side Mounted |
Number of Phases | 1 |
Power Density | 10 W/in² |
Riser Length | 11 in |
Sheath Material | Fluoropolymer Coated Stainless Steel |
Supply Voltage | 120 Vac |
Weight | 7 lb |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews