1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
ARMTO-303T2/480V/3P
Medium Weight Oil Immersion Heater with Integral Thermostat—2 1/2" NPT Steel Fitting
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $2,059.74 |
5-9 | $1,956.75 |
10-24 | $1,915.56 |
25-49 | $1,833.17 |
50-99 | $1,791.97 |
100+ | $1,750.78 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features | Integral Thermostat |
Enclosure Ratings | NEMA Type 1 |
Enclosure Type | General Purpose |
Form factor | Screw Plug Immersion |
Heated Medium | Oil |
Heater Power | 3000 W |
Heating Element Length | 24.5 in |
Number of Heating Elements | 3 |
Number of Phases | 3 |
Operating Temperature, Max | 250 °F |
Operating Temperature, Min | 60 °F |
Power Density | 15 W/in² |
Process Connection Material | Steel |
Process Connection Size | 2 1/2 in |
Process Connection Type | NPT Male |
Sheath Diameter | 0.475 in |
Sheath Material | Steel |
Supply Voltage | 480 Vac |
Thermostat Note | Bulb and capillary type,three temperature ranges available |
Thermostat Type | Bulb, capillary |
Weight | 5 kg |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews