Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback

We noticed you are from . Visit your local site for regional offers and live support.

$81.60

Item# HDC00913

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $81.60
5-9 $77.52
10-24 $75.89
25-49 $72.62
50-99 $70.99
100+ $69.36

In Stock

Lead Time (If not in stock): 4 weeks

Product Specs

<< See all Product Models
Brand
Actual Heater Diameter 0.246 in
Amperage, Max 23 A
Applications Aerospace, Conductor, Food Processing Equipment, Glue Guns, Heating Gases, Heating Liquids, Hot Runner Molds, Hot Stamping, Laminating Equipment, Medical Equipment, Molds, Packaging Equipment, Plastic Extruders, Plastic Molding, Platens, Scientific Equipment, Sealing Bags, Semi, Shoe Machinery
Camber Tolerance 0.254 mm per foot of length
Cartridge Length 3 in
Diameter Tolerance ± 0.002 in
Heater Diameter 0.75 in
Heater Power 600 W
Lead Length 10 in
Lead Length Tolerance -1/2 in, 1 in
Length Tolerance ± 3/32 in
Operating Temperature, Max 760 °C
Operating Voltage, Max 480 Vac
Power Density 102 W/in²
Power Tolerance +5%, -10%
Resistance Tolerance +10%, -5%
Supply Voltage 120 Vac
See All Specs Show Less
Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath 3/4 (19.05 mm) Nominal Diameter HDC00913 HDC00913
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration