PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $198.93 |
10-24 | $188.98 |
25-49 | $185.00 |
50-99 | $177.05 |
100-199 | $173.07 |
200+ | $169.09 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The Omega Link SP-003 / SP-004 Environmental Monitoring Smart Probe provides temperature, relative humidity and barometric pressure readings. The SP-003-2 and SP-004-2 models additionally provide real-time Dewpoint, Humidex, and Heat Index readings. The SP-003/ SP-004 accepts Omega Link Smart Interfaces through its M12 8-pin connector
Smart Core is integral to all Omega Link Smart Sensing Devices. In addition to allowing for modular integration to the Omega Link Ecosystem using any Omega Link Smart Interface, this powerful suite of advanced features enable plug and play connectivity, alarms and notifications, data assurance, data logging, SYNC configuration, and storage.
Configure your Omega Link Smart Probe using SYNC’s intuitive configuration interface.
Customize your Omega Link Ecosystem with modular Smart Interfaces that connect and transmit data from your Smart Probe to the Omega Link Cloud.
The Omega Link SP-003/SP-004 features 2 configurable digital I/O pins. These can be used for a myriad of applications including driving relays, physical alarms, or sensing dry contacts like door switches. The SP-003/SP-004 can also be utilized as an edge controller, with autonomous independent decision-making capabilities to generate local alarms or provide control outputs based on sensor inputs.
Omega Link Cloud consolidates and brings your data to you when you need it, wherever you are. The intuitive cloud interface allows you to monitor and store your data, set alarms and alerts, and provides insights on device activity. Visit the OMEGA website for more details.
Pin | Name | Function |
---|---|---|
Pin 1 | DIO 0 | Discrete I/O Signal 0 |
Pin 2 | INTR | Interrupt Signal |
Pin 3 | SCL | I2C Clock Signal |
Pin 4 | SDA | I2C Data Signal |
Pin 5 | Shield | Shield Ground |
Pin 6 | DIO 1 | Discrete I/O Signal 1 |
Pin 7 | GND | Power Ground |
Pin 8 | 3.3VDD | Power Supply |
Model Number | Description |
---|---|
SP-003-1 | Temperature, Humidity, Barometric Pressure Smart Probe with discrete I/O - Tube Housing |
SP-003-2 | Temperature, Humidity, Barometric Pressure, Dewpoint, Humidex, and Heat Index Smart Probe with discrete I/O - Tube Housing |
SP-004-1 | Temperature and Humidity Smart Probe with discrete I/O - Tube Housing |
SP-004-2 | 5" Temperature, Humidity, Dewpoint, Humidex, and Heat Index with discrete I/O - Tube Housing |
SP-004-4 | Temperature and Humidity Smart Probe with discrete I/O - Bulkhead Housing |
Omega Link Smart Probes require an Omega Link Smart Interface to operate and connect to your Omega Link Ecosystem
Model Number | Description |
---|---|
IF-001 | USB Smart Interface |
IF-002 | RS485/Modbus Smart Interface |
IF-006-1-NA | Sub GHz Wireless Interface |
Model Number | Description |
---|---|
M12.8-T-SPLIT | Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins |
M12.8-S-M-FM | M12-8 pin Straight Plug Field install connector with screw terminals |
DM12CAB-8-1-RA | 1m (3.3’) cable dual M12-8 connector, right angle terminator |
DM12CAB-8-3-RA | 3m (9.8’) cable dual M12-8 connector, right angle terminator |
DM12CAB-8-5-RA | 5m (16.4’) cable dual M12-8 connector, right angle terminator |
DM12CAB-8-1 | 1m (3.3’) cable dual M12-8 straight connector |
DM12CAB-8-3 | 3m (9.8’) cable dual M12-8 straight connector |
DM12CAB-8-5 | 5m (16.4’) cable dual M12-8 straight connector |