1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
LC305-5K
5,000 lbf, ± 0.15%, Linearity, 2 mV/V Output, Cable
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $907.46 |
10-24 | $862.09 |
25-49 | $843.94 |
50-99 | $807.64 |
100+ | $789.49 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
5-Point Calibration | 0%, 50%, 100%, 50%, 0% |
Cable Length | 10 ft |
Calibration Option | 5 POINT NIST |
Electrical Connection | Cable |
Electrical Output | 2 mV/V |
Enclosure Ratings | IP65 |
Force Type | Compression |
Height | 1 in |
Hysteresis | ± 0.1% |
Input Resistance | 360 Ω min |
Interchangeability | 0.0025 |
Linearity | ± 0.15% |
Load Cell Capacity | 5000 lbF |
Load Cell Type | Button |
Materials | Stainless Steel |
Operating Temperature, Max | 107 °C |
Operating Temperature, Min | -46 °C |
Outer Diameter | 2 in |
Output Resistance | 350 ± 10 Ω |
Overload, Max | 300% FS |
Process Temperature, Max | 71 °C |
Process Temperature, Min | 16 °C |
Repeatability | ± 0.05% |
Safe Overload | 150% FS |
Supply Power Note | 10 Vdc, 15 Vdc maximum |
Supply Voltage | 10 Vdc |
Thermal Span Effect | 0.005% FSO/°F |
Thermal Zero Effect | 0.0025% FSO/°F |
Wiring/Connector Table | Green: (+) Output; White: (-) Output; Black: (-) Input; Red: (+) Input |
Zero/Balance Error | ± 2% |
See All Specs |
PDFs & Manuals
Accessories
Environmentally protected connector with 6 female contacts, -55 to 125 °C (-67 to 257 °F) temperature range
$43.06
224 In Stock