1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
HHTQ35-50Z
50 x 0.05 ozF
Choose a Variant
AC Power Plug Type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $2,338.11 |
10-24 | $2,221.20 |
25-49 | $2,174.44 |
50-99 | $2,080.92 |
100+ | $2,034.16 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
AC Power Plug Type | N/A |
Accuracy | ± 0.5 % |
Accuracy Class | > 0.25% |
Accuracy Detail | 0.5% of full scale ± 1 digit |
Battery Size and Type | NiMh |
Configuration | Digital filters, USB output, automatic shutoff, default settings, key tones, audio alarms, calibration |
Data Interface | USB |
Display Measuring Units | kgFmm, lbFin, Ncm, ozFin |
Display Type | LCD |
Force Type | Torque |
Height | 3.9 in |
Length | 1.5 in |
Measuring Capacity | 50 ozf |
Number of Digits | 5 |
Resolution | 0.05 ozFin |
Safe Overload | 150% FS |
Sensor Height | 15.75 in |
Sensor Length | 5.19 in |
Supply Power Note | 8.4V NiMH Rechargeable Battery or By an AC Adapter (Batteries and Adaptor Included) |
Supply Power Type | AC, Battery |
Weight | 1.8 lb |
Width | 2.53 in |
See All Specs |
Show Ratings & Reviews