1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
BV2000TRN050B
Turbine Flow Meter, 0.13 to 1.3 GPM, Trogamid, 3/8" NPT, 1M Cable
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 3 % |
Approvals | KTW, W270, FDA - 21 CFR 175.300 |
Burst Pressure | 2900 psi Maximum |
Electrical Connection | Cable |
Electrical Output | Amplified Square Wave |
Filter | 20 to 40 microns Recommended |
K-Factor | 26100 pulses/gal |
Materials, Wetted | Graphite, PA12 Ferrite, PA12 Trogemid, PTFE |
Media Compatibility | Liquids |
Operating Pressure, Max | 360 psi |
Operating Temperature, Max | 100 °C |
Operating Temperature, Min | -20 °C |
Output Detail | Max. 20 mA (Pull-up resistor required. See wiring diagram in User Manual.), Output (Hz): NPN sinking open collector |
Output Signal | DC Pulse |
Pipe Size, Max | 6 in |
Pressure Drop Note | 1.74 psi Pressure Drop ∆p with Water Flow at 68° F (20°C) |
Pressure Drop, Max | 1.74 psi |
Process Connection Size | 3/8 in |
Process Connection Type | NPT Male |
Repeatability | <0.50% |
Repeatability Note | <0.50% under the same operating conditions |
Supply Current | 8 mA |
Supply Voltage | 5 to 24 Vdc |
Viscosity Range | 0 to 16 cSt |
Volumetric Flow Rate, Max | 5 l/min |
Volumetric Flow Rate, Min | 0.5 l/min |
Weight | 15 g |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews