Call us at 1-800-663-4209
Brand |
![]() |
Accuracy | ± 1 % |
Accuracy Detail | ± 1% of full scale including linearity |
Additional Features 1 | Power Supply Included |
Calibration | NIST 5-Point Certificate |
Display Type | LCD |
Electrical Connection | Sub-D Male Miniature Connector |
Electrical Output | 4 to 20 mA, 0 to 5 Vdc |
Height | 6.05 in |
Leak Rate Under Vacuum | less than 10^⁻⁶ cc He/s |
Length | 3.8 in |
Materials, Wetted | FEP, FKM |
Media Compatibility | Air, Gases, Nitrogen, Oxygen |
Mounting Thread | Self Tap #4 |
Operating Pressure, Max | 250 psi |
Operating Pressure, Min | 0 psi |
Operating Temperature, Max | 50 °C |
Operating Temperature, Min | 0 °C |
Output Detail | Linear 0 to 5 Vdc, 1000 Ω min load, 4 to 20 mA, 500 Ω loop resistance |
Output Signal | Current, Voltage |
Pressure Coefficient | 0.01% FS/psi |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Female |
Repeatability | ± 0.15% |
Required Pressure, Min | 1 psi |
Response Time | 5 sec |
Supply Current | 150 mA |
Supply Power Note | 24 Vdc @ 150 mA, 115 Vac, 220 Vac with AC adaptor |
Supply Voltage | 24 Vdc |
Temperature Coefficient | 0.05% FS/°C |
Turndown Ratio | 100:1 |
Volumetric Flow Rate, Max | 5 SLM |
Volumetric Flow Rate, Min | 0.01 SCCM |
Weight | 2.75 lb |
Width | 1.5 in |
See All Specs |