Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Universal Temperature Connector Transmitter for TC and RTDs

Universal Temperature Connector-Transmitter, for RTD’s and Thermocouples

$318.36

Item# SPRTX-S2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $318.36
10-49 $289.71
50-99 $273.79
100-999 $261.06
1000-4999 $245.14
5000+ $229.22

In stock

Lead Time (If not in stock): 5 weeks
Universal Temperature Connector-Transmitter, for RTD’s and Thermocouples SPRTX-S2 SPRTX-S2
  • High Accuracy, Repeatability and Stability
  • Connector Design Converts Input Signal to a Standard 2-Wire, 4 to 20 mA Output
  • Provides “Open Sensor Wire” Signal Indication
  • Easy Interface, Just plug into the Connector-Transmitter™

SPRTX-S2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Output Type
Supply Voltage Type
Additional Feature
Input Class
Output Class
Programability


The OMEGATM SPRTX and STCTX Series are high performance, low cost, industrial RTD (Resistive Temperature Device) and Thermocouple Connector-Transmitters. Both feature a encapsulated micro miniature signal conditioner built into a patented connector housing. The SPRTX signal conditioner converts the resistive change of a 100 Ω, 0.00385 RTD sensor or probe across a dedicated temperature range into an industry standard 2-wire, 4 to 20 mA analog output. The STCTX signal conditioner converts the non-linear millivolt output of a thermocouple sensor or ungrounded probe across a dedicated temperature range into an industry standard 2-wire, 4 to 20 mA analog output. This analog output can be sent hundreds of feet away from the location of your sensor (probe) to an indicating device, controller, PLC, computer, data logger or chart recorder.
SPECIFICATIONS
Supply Voltage: 9 to 24 Vdc @ 30 mA max
Output: Linearized 4 to 20 mA
Accuracy: ±0.5% of FS @ 23°C (73°F) ambient
Repeatability: ±0.25°C (±0.5°F)
Temperature Effect: ±0.0022 mA/ °C (±0.0012 mA/°F)
Max Load: Rmax (Ω) = (Vsupply - 9 V)/0.02 A
Max Input Lead Resistance: 50 V
Transmitter Operating Temp: -40 to 85°C (-40 to 185°F)
Output Connection: 2-wire, shielded cable [3 m (10') included]
Approvals: CE marked
Weight: 110 g (0.25 lb) max with cable

SPRTX Series for RTDs
Range:
SPRTX-M1, SPRTX-S1: -99 to 208°C (-146 to 406°F)
SPRTX-M2, SPRTX-S2: 2 to 569°C (36 to 1056°F)
Input: 3-wire, Pt100 (α = 0.00385)
Open Sensor Wire Indication:
Leg 1: Open = 27 mA
Leg 2: Open = 2.2 mA
Leg 3: Open = 2.2 mA
Input Connection:
SPRTX-M1, SPRTX-M2: 3-prong miniature connector (MTP-U-F)
SPRTX-S1, SPRTX-S2: 3-prong standard-size connector (OTP-U-F)
Dimensions:
SPRTX-M1, SPRTX-M2: 24 H x 18 W x 79 mm L (0.96 x 0.70 x 3.12")
SPRTX-S1, SPRTX-S2: 36 H x 18 W x 83 mm L (1.43 x 0.70 x 3.25")

STCTX Series for Thermocouples
Range by Model:
STCTX-J1, -K1, -T1: -18 to 121°C (0 to 250°F)
STCTX-J2, -K2: -18 to 538°C (0 to 1000°F)
STCTX-K3: -18 to 1093°C (0 to 2000°F)
STCTX-T2: -18 to 399°C (0 to 750°F)
Input: Thermocouple signal (ungrounded sensors only); Type J, K or T by model
Open Sensor Indication: 22 to 27 mA
Input Connection: Universal thermocouple connector (UST Series)
Supply Voltage: 9 to 24 Vdc @ 30 mA
Output: 4 to 20 mA (2-wire)
Accuracy: ±0.5% of full scale millivolt input @ 23°C (73°F) plus the non-linearity of the thermocouple type (Note: The STCTX does not compensate for thermocouple non-linearity)
Ambient Temp Effect: ±0.015 mA/°C
Max Loop Load: V = (Vsupply - 9 V)/0.020 A
Transmitter Operating Temp: -40 to 85°C (-40 to 185°F)
Output Connection: 2-wire shielded cable [3 m (10') included]
Response Time: 120 ms (0 to 63% FS)
loading all models
loading all reviews
Rated 5 out of 5 by from Worked Great! The universal temp connector - transmitter worked exactly as advertised.
Date published: 2022-03-30
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SPRTX-S2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can this part be ordered with a longer cable, or is it possible to terminate a longer cable on the transmitter?

Asked by: JB93
Thank you for your inquiry. Unfortunately we do provide other cable length options.
Answered by: Application Engineer CB
Date published: 2022-05-24
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SPRTX-S2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
Accessories
24 Vdc, 200 mA Power Supply
$79.89
15 In Stock
2-conductor shielded cables, 30 m (100')
$47.73
0 In Stock
en-US
en
Save Configuration